IESNA:LM-63-2002
[TEST]P943360
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-760-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 5700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]77445
TILT=NONE
182 -1 1 37 11 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
7064.5 7020.3 6927.7 6847.2 6827 6835.1 6859.2 6903.5 6943.8 6955.9
6959.9 7020.3 7145.1 7350.3 7692.5 8175.5 8763.3 9471.7 10377.4 11456.2
12679.9 14177.4 15992.8 18057.9 20279.9 22666.9 24957.4 26024.1 24462.2 18903.2
10284.8 2902.3 889.6 527.3 301.9 124.8 0
7064.5 7040.4 6943.8 6863.3 6843.1 6847.2 6871.3 6915.6 6951.8 6963.9
6972 7036.4 7157.1 7374.5 7708.6 8195.7 8791.4 9503.9 10433.8 11512.6
12776.6 14318.3 16206.2 18226.9 20489.2 22936.6 25178.8 26144.8 24216.7 18480.5
9805.8 2721.2 861.4 483 281.8 112.7 0
7064.5 7032.3 6939.8 6855.2 6819 6823 6835.1 6859.2 6875.4 6891.5
6915.6 6984 7112.8 7318.1 7656.3 8103.1 8674.7 9351 10224.5 11291.2
12623.6 14290.1 16246.4 18420.1 20674.4 23065.4 25323.7 26499.1 25070.1 19961.9
11850.7 4371.6 1167.4 579.7 342.2 132.8 0
7064.5 7016.2 6927.7 6835.1 6786.8 6774.7 6782.8 6786.8 6786.8 6815
6855.2 6931.7 7060.5 7261.8 7551.6 7978.3 8545.9 9238.2 10111.8 11174.5
12615.5 14338.4 16536.3 19011.9 21547.9 24035.5 26358.2 27670.5 26945.9 23170.1
15908.3 7696.5 2318.6 845.3 410.6 128.8 0
7064.5 7016.2 6931.7 6835.1 6774.7 6762.6 6770.7 6770.7 6770.7 6802.9
6875.4 6943.8 7052.5 7225.6 7487.2 7881.7 8453.3 9165.8 10043.3 11162.4
12639.7 14608.1 17148.1 20155.1 23246.6 26016 28250.1 29667.1 29836.1 27903.9
22252.3 13384.4 5683.8 1449.1 487.1 112.7 0
7064.5 7004.2 6919.6 6823 6758.6 6746.5 6758.6 6774.7 6774.7 6806.9
6883.4 6939.8 7024.3 7209.5 7487.2 7881.7 8437.2 9165.8 10059.4 11238.9
12780.6 14897.9 17739.9 21205.7 24723.9 27779.2 30017.3 31683.8 32706.2 32054.1
27783.2 19507 9342.9 2934.5 623.9 144.9 0
7064.5 7016.2 6927.7 6827 6762.6 6746.5 6754.6 6770.7 6770.7 6802.9
6875.4 6951.8 7060.5 7237.6 7511.4 7913.9 8477.5 9185.9 10071.5 11190.6
12667.9 14640.3 17192.4 20155.1 23214.4 26044.2 28378.9 30005.2 30222.6 28097.2
22763.5 13899.6 5462.4 1408.9 406.6 108.7 0
7064.5 7024.3 6939.8 6839.1 6774.7 6758.6 6770.7 6782.8 6794.8 6827
6879.4 6963.9 7100.8 7306.1 7599.9 8006.5 8582.1 9282.5 10156 11250.9
12700.1 14527.6 16737.5 19148.7 21616.3 24108 26470.9 27795.3 26889.5 23351.2
16363.2 7865.6 2346.8 881.6 418.6 128.8 0
7064.5 7036.4 6947.8 6851.2 6798.9 6790.8 6806.9 6839.1 6867.3 6895.5
6931.7 7004.2 7145.1 7366.4 7696.5 8151.4 8719 9407.3 10268.7 11311.3
12631.6 14270 16190.1 18287.3 20477.1 22844 25170.7 26342.1 25110.3 20883.7
13195.2 5184.7 1485.4 708.5 378.4 153 0
7064.5 7044.4 6951.8 6855.2 6810.9 6806.9 6835.1 6891.5 6939.8 6967.9
6996.1 7068.6 7201.4 7426.8 7773 8260.1 8855.8 9576.4 10462 11532.7
12772.5 14314.3 16089.4 18082 20199.4 22546.2 24780.2 25657.8 23999.3 18629.5
10208.4 3075.4 937.9 475 253.6 100.6 0
7064.5 7040.4 6951.8 6855.2 6810.9 6810.9 6839.1 6891.5 6943.8 6967.9
6992.1 7052.5 7189.3 7402.7 7744.8 8219.8 8811.6 9564.3 10453.9 11468.3
12688 14165.3 15932.5 17937.1 19957.8 22304.6 24587 25665.8 24265 19189
10872.6 3417.5 990.2 515.2 265.7 92.6 0
